您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
01 - Raccords SMS
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
Powered by
CAD模型選擇
Modèle 61111 - Wedding union with EPDM gasket - Stainless steel 304-316L
16.12.2020
Modèle 61111V - Wedding union with FKM gasket - Stainless steel 304-316L
16.12.2020
Modèle 61111S - Wedding union with silicone gasket - Stainless steel 304-31...
16.12.2020
Modèle 61111T - Wedding union with PTFE gasket - Stainless steel 304-316L
16.12.2020
Modèle 61112 - Welding male part - Stainless steel 304 - 316L
16.12.2020
Modèle 61113 - Welding liner - Stainless steel 304 - 316L
16.12.2020
Modèle 61114 - Nut - Stainless steel 304 - 316L
16.12.2020
Modèle 61115 - Gasket for union (L section) - EPDM
14.12.2020
Modèle 61386 - Gasket for union (L section) - FKM
14.12.2020
Modèle 61387 - Gasket for union (L section) - PTFE
14.12.2020
Modèle 61390 - Gasket for union (L section) - Silicone
14.12.2020
Modèle 61394 - Detectable gasket for union (L section) - EPDM / metal
14.12.2020
Modèle 61391 - Gasket for union (square section) - EPDM
14.12.2020
Modèle 61392 - Gasket for union (square section) - FKM
14.12.2020
Modèle 61393 - Gasket for union (square section) - PTFE
14.12.2020
Modèle 61388 - Gasket for union (half-tore section) - FKM
14.12.2020
Modèle 61389 - Gasket for union (half-tore section) - NBR
14.12.2020
Modèle 61117 - Blank liner - Stainless steel 316L
16.12.2020
Modèle 61118 - Blank male part - Stainless steel 316L
16.12.2020
Modèle 61119 - Blank nut with chain - Stainless steel 304
16.12.2020
Modèle 61142 - Plastic blank nut
16.12.2020
Modèle 61121 - Gasket for blind nut
29.07.2020
Modèle 61122 - Gasket for blank nut - EPDM
29.07.2020
Modèle 61123 - Gasket for blank nut - FKM
29.07.2020
Modèle 61136 - Welding reducing male part - Stainless steel 316L
16.12.2020
Modèle 61137 - Welding reducing liner - Stainless steel 316L
16.12.2020
Modèle 61108 - SMS welding male part for ISO pipe - Stainless steel 316L
16.12.2020
Modèle 61109 - SMS welding liner for ISO pipe - Stainless steel 316L
16.12.2020
Modèle 61138 - Hose male part w ith collar - Stainless steel 316 L
16.12.2020
Modèle 61139 - Hose liner w ith collar - Stainless steel 316 L
16.12.2020
Modèle 61124 - Hose male part - Stainless steel 316L
26.10.2021
Modèle 61125 - Hose liner - Stainless steel 316L
26.10.2021
Modèle 61126 - Welding hose shank - Stainless steel 316L
26.10.2021
Modèle 61127 - Adapter SMS liner to reduced BSP female - Stainless steel 31...
26.10.2021
Modèle 61128 - Adapter SMS male to BSPP male - Stainless steel 316L
26.10.2021
Modèle 61129 - Adapter SMS liner to BSPP male - Stainless steel 316L
26.10.2021
Modèle 61131 - Adapter SMS male to BSP female - Stainless steel 316L
26.10.2021
Modèle 61133 - Expanding male part - Stainless steel 304
16.12.2020
Modèle 61134 - Expanding liner - Stainless steel 304
16.12.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.