您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
02 - Accessoires de tuyauterie CLAMP
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
Powered by
CAD模型選擇
Modèle 63431 - Coude à 90° 1,5 D embouts clamp - Inox 316 L - Ra≤0.8µm
29.07.2020
Modèle 63432 - Coude à 90° 1,5 D embouts clamp - Inox 316 L - Ra≤0.4µm
29.07.2020
Modèle 63435 - Té égal embouts clamp - Inox 316 L - Ra≤0.8µm
29.07.2020
Modèle 63436 - Té égal embouts clamp - Inox 316 L - Ra≤0.4µm
29.07.2020
Modèle 63433 - 180° clamp bend - Ra = 0,8 μm - Stainless steel 316 L
16.03.2021
Modèle 63437 - Clamp concentric reducer - Ra = 0,8 μm - Stainless steel 316...
29.07.2020
Modèle 63438 - Clamp concentric reducer - Ra = 0,4 μm - Stainless steel 316...
29.07.2020
Modèle 63439 - 45° clamp bend - Ra = 0,8 μm - Stainless steel 316 L
29.07.2020
Modèle 63441 - Clamp excentric reducer - Ra = 0,8 μm - Stainless steel 316 ...
29.07.2020
Modèle 63442 - Clamp excentric reducer - Ra = 0,4 μm - Stainless steel 316 ...
29.07.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.