您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
07000070002
SToxxparts
07 Drive technology
07000070000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000070000/07000070000.prj},{NB=07000070002},{PREVIEW=07000070000.png},{ARTNR=07000070002},{L=246},{AZ=170},{VT=10},{ST=248-396},{X=96},{MAT=Stahlschienen, feuerverzinkt/Kunststoffkugelkäfig/C-Stahlkugeln, gehärtet},{GEW=0.09},{INFO=https://api.meleven.de/out/SToxxparts/32.2a.3a.070000700009.pdf},{DEFAULTSORTATTR=5741}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
07000070000 - Part pull-out rail serie 017
Bill of material
07000070002
ARTNR
Article No.
07000070002
07000070002
L
Length
246
246
mm
AZ
Extract path
170
170
mm
VT
Vertical carrying capacity per pair at 100000 cycles
10
kg
ST
Drawer depth
248-396
248-396
mm
X
96
96
mm
MAT
Material
Stahlschienen, feuerverzinkt/Kunststoffkugelkäfig/C-Stahlkugeln, gehärtet
GEW
Weight
0.09
0.09
kg/Stk.
INFO
Drawing
https://api.meleven.de/out/SToxxparts/32.2a.3a.070000700009.pdf
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
LRS - Lightweight telescopic rail, partial and full extension (max load 325...
Rollon
17.10.2023
Show more