??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
07000132000 - Aluminum traversing slide for linear units
Bill of material
07000132001
ARTNR
Article No.
VAR
Variant
D1
18 mm
D2
18 mm
D3
M6 mm
D4
M3 mm
K
25 mm
L
64 mm
M
20 mm
MAT
Material
Aluminium/Edelstahl/PA/PTFE
GEW
Weight
62 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/d4.76.5c.07000132000.pdf
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.