您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0804018
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Socket outlet for distribution board
Powered by
CAD模型選擇
{phoenix_contact/27/14/23/05/0804018.prj},{NB=0804018},{MANUID=0804018},{BAH005=250},{AAS574=16},{AAF726=16},{AAF040=0.07948},{AAW366=75.000},{AAT083=2.500},{AAP703=1},{AAO663=4055626225609},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85366990},{DESCSHORT=Socket},{DESCLONG=Socket, Pin connector pattern type E, Screw connection, for France and other countries, with extended touch proofness/shutter, LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, NF C61-314},{MANUTYPEDESC=EO-E/UT/SH/LED},{PREVIEW=../../../_pool_/6f/b7/94344_2000_int_04.png},{INTNO=4055626225609},{MANUNAME=Phoenix Contact GmbH & Co. KG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804018 - EO-E/UT/SH/LED
Bill of material
PHOENIX CONTACT 0804018
MANUID
Product number of the Manufacturer
0804018
DESCSHORT
Short Description
Socket
DESCLONG
Long Description
Socket, Pin connector pattern type E, Screw connection, for France and other countries, with extended touch proofness/shutter, LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, NF C61-314
MANUTYPEDESC
Manufacturer Type Description
EO-E/UT/SH/LED
PREVIEW
Preview
INTNO
International product number
4055626225609
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAH005
rated voltage
250
V
AAS574
Rated current [In] for the power loss specification
16
A
AAF726
rated current
16
A
AAF040
net weight
0.07948
kg
BAD388
Flap cover present
No
AAW366
Installation depth
75.000
mm
AAT083
Width in units of measurement
2.500
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
1
AAO663
GTIN
4055626225609
AAW338
Manufacturer product designation
Socket
AAU734
Manufacturer product description
Socket, Pin connector pattern type E, Screw connection, for France and other countries, with extended touch proofness/shutter, LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, NF C61-314
AAO057
Product type
EO-E/UT/SH/LED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...