??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804103 - EO-J/UT/LED/DUO
Bill of material
PHOENIX CONTACT 0804103
MANUID
Product number of the Manufacturer
0804103
DESCSHORT
Short Description
Double socket
DESCLONG
Long Description
Double socket, Pin connector pattern type J, Screw connection, with LED display, for Switzerland and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
MANUTYPEDESC
Manufacturer Type Description
EO-J/UT/LED/DUO
PREVIEW
Preview
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
16 A
AAF726
rated current
16 A
AAF040
net weight
0.137 kg
BAD388
Flap cover present
No
AAW366
Installation depth
57.500 mm
AAT083
Width in units of measurement
5
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
2
AAO663
GTIN
4055626226385
AAW338
Manufacturer product designation
Double socket
AAU734
Manufacturer product description
Double socket, Pin connector pattern type J, Screw connection, with LED display, for Switzerland and other countries, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SEV 1011
AAO057
Product type
EO-J/UT/LED/DUO
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626226385
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息