??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804142 - EO-N/UT/LED
Bill of material
PHOENIX CONTACT 0804142
MANUID
Product number of the Manufacturer
0804142
DESCSHORT
Short Description
Socket
DESCLONG
Long Description
Socket, Pin connector pattern type N, Screw connection, for Brazil/South Africa and other countries, LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 20 A, -20 °C, 60 °C
MANUTYPEDESC
Manufacturer Type Description
EO-N/UT/LED
PREVIEW
Preview
INTNO
International product number
4055626226729
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
20 A
AAF726
rated current
20 A
AAF040
net weight
0.075 kg
BAD388
Flap cover present
No
AAW366
Installation depth
75.000 mm
AAT083
Width in units of measurement
2.500
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
1
AAO663
GTIN
4055626226729
AAW338
Manufacturer product designation
Socket
AAU734
Manufacturer product description
Socket, Pin connector pattern type N, Screw connection, for Brazil/South Africa and other countries, LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 20 A, -20 °C, 60 °C
AAO057
Product type
EO-N/UT/LED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.