??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804149 - EO-N/PT/LED/GN
Bill of material
PHOENIX CONTACT 0804149
MANUID
Product number of the Manufacturer
0804149
DESCSHORT
Short Description
Socket
DESCLONG
Long Description
Socket, Pin connector pattern type N, Push-in spring connection, for Brazil/South Africa and other countries, LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C
MANUTYPEDESC
Manufacturer Type Description
EO-N/PT/LED/GN
PREVIEW
Preview
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
10 A
AAF726
rated current
10 A
AAF040
net weight
0.010 kg
BAD388
Flap cover present
No
AAW366
Installation depth
57.500 mm
AAT083
Width in units of measurement
2.500
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
1
AAO663
GTIN
4055626227306
AAW338
Manufacturer product designation
Socket
AAU734
Manufacturer product description
Socket, Pin connector pattern type N, Push-in spring connection, for Brazil/South Africa and other countries, LED display, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 10 A, -20 °C, 60 °C
AAO057
Product type
EO-N/PT/LED/GN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626227306
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.