??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1032996 - FA MCR-D-RM
Bill of material
PHOENIX CONTACT 1032996
MANUID
Product number of the Manufacturer
1032996
DESCSHORT
Short Description
DIN rail mounting frame
DESCLONG
Long Description
The DIN rail mounting frame can be used to mount a display on a DIN rail, e.g., in the control cabinet. The DIN rail mounting frame can be used with the following digital displays: FA MCR-(EX)-DS-I-I-OLP, FA MCR-(EX)-D-TUI-UI-2REL-UP
MANUTYPEDESC
Manufacturer Type Description
FA MCR-D-RM
PREVIEW
Preview
AAF040
net weight
0.589 kg
AAB382
Type of accessory
Mounting material
AAO663
GTIN
4055626537511
AAW338
Manufacturer product designation
DIN rail mounting frame
AAU734
Manufacturer product description
The DIN rail mounting frame can be used to mount a display on a DIN rail, e.g., in the control cabinet. The DIN rail mounting frame can be used with the following digital displays: FA MCR-(EX)-DS-I-I-OLP, FA MCR-(EX)-D-TUI-UI-2REL-UP
AAO057
Product type
FA MCR-D-RM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626537511
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73269098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.