??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1033790 - VAL-SEC-T2-2+F-380DC-FM
Bill of material
PHOENIX CONTACT 1033790
MANUID
Product number of the Manufacturer
1033790
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Pluggable surge protective device free of leakage current for 2-pos. isolated and grounded DC voltage systems with linear operating characteristic up to 380 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
MANUTYPEDESC
Manufacturer Type Description
VAL-SEC-T2-2+F-380DC-FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.287 kg
AAI848
nominal voltage (at DC)
400 V
AAI734
max. continuous voltage (at AC)
450 V
AAI735
max. continuous voltage (at DC)
450 V
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
DC
AAI904
voltage protection level
1.900 kV
AAP898
construction size
2 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
25 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
16 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
2.500 mm^2
AAO663
GTIN
4055626540412
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Pluggable surge protective device free of leakage current for 2-pos. isolated and grounded DC voltage systems with linear operating characteristic up to 380 V DC, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
AAO057
Product type
VAL-SEC-T2-2+F-380DC-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626540412
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...