??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1047561 - A-INSP-PG7-65N-P-BK
Bill of material
PHOENIX CONTACT 1047561
MANUID
Product number of the Manufacturer
1047561
DESCSHORT
Short Description
Screw plug
DESCLONG
Long Description
Screw plug, cable gland material: PA, connecting thread: Pg7, color: jet black RAL 9005, with O-ring
MANUTYPEDESC
Manufacturer Type Description
A-INSP-PG7-65N-P-BK
PREVIEW
Preview
INTNO
International product number
4055626648361
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
jet black RAL 9005
BAD656
Without halogens
No
BAB101
Surface protection
not relevant
BAA898
Drive quantity
BAB637
Product class
BAA908
Thread direction
Right
AAO663
GTIN
4055626648361
AAW338
Manufacturer product designation
Screw plug
AAU734
Manufacturer product description
Screw plug, cable gland material: PA, connecting thread: Pg7, color: jet black RAL 9005, with O-ring
AAO057
Product type
A-INSP-PG7-65N-P-BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...