??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1078433 - BLT-T2-1S-305-UT
Bill of material
PHOENIX CONTACT 1078433
MANUID
Product number of the Manufacturer
1078433
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
Type 2 surge arrester for universal mounting in lights, cable connection boxes, installation boxes, sill-type trunking, underfloor installations or direct installation in the end device. Specifically for insulation class I with optical fault indication. Installation in branch or through wiring. Version: 230 V AC
MANUTYPEDESC
Manufacturer Type Description
BLT-T2-1S-305-UT
PREVIEW
Preview
INTNO
International product number
4055626793344
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
117
BAG640
Assembly type
screwable
AAF040
net weight
0.040 kg
AAI848
nominal voltage (at DC)
230 V
AAI734
max. continuous voltage (at AC)
265 V
AAI910
voltage protection level (L-N)
1.300 kV
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.500 kV
AAK203
type of poles
1
AAL525
remote signaling contact present
No
AAG362
max. conductor cross section solid (solid, stranded)
4 mm^2
AAI832
nominal discharge surge current (8/20)
5 kA
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAO663
GTIN
4055626793344
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
Type 2 surge arrester for universal mounting in lights, cable connection boxes, installation boxes, sill-type trunking, underfloor installations or direct installation in the end device. Specifically for insulation class I with optical fault indication. Installation in branch or through wiring. Version: 230 V AC
AAO057
Product type
BLT-T2-1S-305-UT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85354000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...