??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1099553 - VAL-MB-T1/T2 1500DC-PV/2+V/20
Bill of material
PHOENIX CONTACT 1099553
MANUID
Product number of the Manufacturer
1099553
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1500 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.
MANUTYPEDESC
Manufacturer Type Description
VAL-MB-T1/T2 1500DC-PV/2+V/20
PREVIEW
Preview
INTNO
International product number
4055626947754
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
121
BAG640
Assembly type
DIN track
AAF040
net weight
0.489 kg
AAI735
max. continuous voltage (at DC)
1500 V
AAI910
voltage protection level (L-N)
4.500 kV
AAK366
system configuration
DC
AAI904
voltage protection level
4.500 kV
AAP898
construction size
4 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
4.500 kV
AAM022
category type 2 present
No
AAJ018
max. rated cross section (flexible, fine strand)
35 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
2.500 mm^2
AAO663
GTIN
4055626947754
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1500 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.
AAO057
Product type
VAL-MB-T1/T2 1500DC-PV/2+V/20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85359000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息