??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1099593 - VAL-MS-T1/T2 1000DC-PV/2+V-FM/40
Bill of material
PHOENIX CONTACT 1099593
MANUID
Product number of the Manufacturer
1099593
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 1,000 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message at each plug.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 1000DC-PV/2+V-FM/40
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.779 kg
AAI735
max. continuous voltage (at DC)
1050 V
AAI910
voltage protection level (L-N)
3.500 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAI904
voltage protection level
3.500 kV
AAP898
construction size
3 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
15 kA
AAI911
voltage protection level (L-PE/N-PE)
3.500 kV
AAM022
category type 2 present
No
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4055626949239
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 1,000 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message at each plug.
AAO057
Product type
VAL-MS-T1/T2 1000DC-PV/2+V-FM/40
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626949239
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85363030
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...