??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
115 PU LL HPL 14M - Open-length timing belts PU LL HPL 14M/115
Bill of material
115 PU LL HPL 14M
ARTIKELID
Article number
115 PU LL HPL 14M
ARTIKELBEZ
Article designation
Open-length timing belts PU LL HPL 14M/115
BELTPRO
Belt profile
PC GT
DIVISION
Pitch
14 mm
EFFECTIVELENG
Roll length
50 mm
BELTWIDTH
Width
115 mm
ORDERDES
Order designation
115 PU LL HPL 14M Length
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
10,00 mm
TOOTHHEIGH
Tooth height ht
6,00 mm
METREWEIGHT
Weight per metre
350 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/polyurethan-ll/polyurethan-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.