??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1163755 - BC 71,6 DKL S TRANS/YE
Bill of material
PHOENIX CONTACT 1163755
MANUID
Product number of the Manufacturer
1163755
DESCSHORT
Short Description
Housing cover
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, transparent hinged cover, can be sealed, Including insertion plate, width: 71.6 mm, height: 45 mm, depth: 8 mm, color: transparent/yellow (1018)
MANUTYPEDESC
Manufacturer Type Description
BC 71,6 DKL S TRANS/YE
INTNO
International product number
4063151175580
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息