??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1180144 - VAL-EV-T2 280/3+1
Bill of material
PHOENIX CONTACT 1180144
MANUID
Product number of the Manufacturer
1180144
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
CHARX protect basic: Plug-in surge protective device, in accordance with Type 2/Class II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE). Specifically designed for use in e-mobility.
MANUTYPEDESC
Manufacturer Type Description
VAL-EV-T2 280/3+1
PREVIEW
Preview
INTNO
International product number
4063151215521
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG640
Assembly type
DIN track
AAF040
net weight
0.386115 kg
AAI734
max. continuous voltage (at AC)
280 V
AAI910
voltage protection level (L-N)
1.500 kV
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.500 kV
AAK867
exhausting
No
AAM021
category type 1 present
No
AAP898
construction size
4 Div.
AAK203
type of poles
3+N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI539
follow current extinguishing capability
0.100 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
25 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
1.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.900 kV
AAO663
GTIN
4063151215521
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
CHARX protect basic: Plug-in surge protective device, in accordance with Type 2/Class II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE). Specifically designed for use in e-mobility.
AAO057
Product type
VAL-EV-T2 280/3+1
AAY811
URI of the product
http://www.phoenixcontact.com/product/1180144
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...