??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1213862 - Concealed springloaded pin hinges B
Bill of material
12-1-3862
PREVIEW
REF
Reference
12-1-3862
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
82 mm
B
21 mm
C
14 mm
D
5 mm
K
12 mm
NOTE
Note
type 2
WEIGHT
weight
38.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25199-concealed-springloaded-pin-hinges-b.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.