??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1274016 - LUMGATE 277 2DOR/1AO DALI
Bill of material
PHOENIX CONTACT 1274016
MANUID
Product number of the Manufacturer
1274016
DESCSHORT
Short Description
Interface
DESCLONG
Long Description
Stand-Alone, Analog output module, Relay output: 2, 250 V AC, degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
LUMGATE 277 2DOR/1AO DALI
PREVIEW
Preview
INTNO
International product number
4063151466152
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4063151466152
AAW338
Manufacturer product designation
Interface
AAU734
Manufacturer product description
Luminaire control unit for controlling LED drivers, 110 V ... 277 V input voltage, 2 relay outputs, 8 A load current, up to 8 LED drivers can be controlled, 10 V analog interface, DALI interface, measurement of load currents
AAO057
Product type
LUMGATE 277 2DOR/1AO DALI
AAY811
URI of the product
http://www.phoenixcontact.com/product/1274016
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...