??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Chinese Manufacturers
描述
12A-Ku - 12A-Ku
明细表
12A-Ku
NO
DIN/ISO Chain No.
12A-Ku
P
19.050 mm
R
7.80 mm
AA
34.65 mm
A
10.40 mm
H4
11.80 mm
H6
15.00 mm
H
25.00 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...