??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Chinese Manufacturers
描述
12AK2 - 12AK2
明细表
12AK2
NO
DIN/ISO Chain No.
12AK2
P
19.05 mm
H2
15.60 mm
A
18.00 mm
D4
6.40 mm
G
12.00 mm
H4
11.90 mm
H6
22.00 mm
H
30.28 mm
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...