??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
130149
Bill of material
1301490027
PN
Part Number
1301490027
DESC
Description
Safeway Flanged Inlet with Locking Blade, 2 Pole/3 Wire, NEMA L5-20, 125V
CURRENT
Current - Maximum per Contact
20.0 A
GENDER
Gender
Male
NEMA
NEMA Configuration
NEMA L5-20
RT
Receptacle Type
Single
VOLTAGE
Voltage - Maximum
125 V
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息