??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1413931 - Forged lift-off hinges
Bill of material
14-1-3931
PREVIEW
REF
Reference
14-1-3931
MATERIAL
Material
stainless steel
FINISH
Finish
raw
A
96 mm
B
80 mm
C
5 mm
D
8 mm
E
8 mm
F
66 mm
NOTE
Note
type 2
G
16 mm
WEIGHT
weight
360 g
S
8.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25340-forged-lift-off-hinges.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.