??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419251 - HC-STA-D07-BWSCF-EL-AL
Bill of material
PHOENIX CONTACT 1419251
MANUID
Product number of the Manufacturer
1419251
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Panel mounting base D7, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, height: 25.5 mm, cable gland: none, protective cover: yes, Standard, for socket inserts
MANUTYPEDESC
Manufacturer Type Description
HC-STA-D07-BWSCF-EL-AL
PREVIEW
Preview
INTNO
International product number
4055626159829
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
cULus Recognized, EAC, DNV
BAA351
color
gray aluminum
BAF016
width
34.44 mm
BAA020
height
67.26 mm
AAF040
net weight
0.027 kg
BAB577
depth
24.2 mm
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP67
BAA097
color of housing
gray aluminum
AAS461
Size
D7
AAB515
seal present
Yes
AAB396
Design of housing surface
Uncoated
BAC461
material of housing
aluminium die-cast
AAS460
Size of connection thread
not relevant
AAB504
Housing coating
Uncoated
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
not relevant
AAG021
impact strength
IK06
AAM489
shackle position
top section
AAP372
number of cable inlets
0
AAB408
Design of housing
Add-on housing
AAB224
Arrangement of the cable lead-in
not available
AAO663
GTIN
4055626159829
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Panel mounting base D7, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, height: 25.5 mm, cable gland: none, protective cover: yes, Standard, for socket inserts
AAO057
Product type
HC-STA-D07-BWSCF-EL-AL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息