??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1573566 - Multi angle locking hinge A with lever
Bill of material
15-7-3566
PREVIEW
REF
Reference
15-7-3566
MATERIAL
Material
steel
FINISH
Finish
nickel plateder
A
94.5 mm
B
30 mm
C
4 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...