??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1674529 - HC-BS-PG21
Bill of material
PHOENIX CONTACT 1674529
MANUID
Product number of the Manufacturer
1674529
DESCSHORT
Short Description
Screw plug
DESCLONG
Long Description
Screw plug, material: Brass, nickel-plated, connecting thread: Pg21, color: silver
MANUTYPEDESC
Manufacturer Type Description
HC-BS-PG21
PREVIEW
Preview
INTNO
International product number
4017918135423
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
silver
BAD656
Without halogens
No
BAB101
Surface protection
Nickel
BAA898
Drive quantity
BAB637
Product class
BAA908
Thread direction
Right
AAO663
GTIN
4017918135423
AAW338
Manufacturer product designation
Screw plug
AAU734
Manufacturer product description
Screw plug, material: Brass, nickel-plated, connecting thread: Pg21, color: silver
AAO057
Product type
HC-BS-PG21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息