??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
171415
Bill of material
1714151227
PN
Part Number
1714151227
DESC
Description
Impact 85 Ohm 6 Pair Orthogonal Midplane, Vertical Backplane Header, Unguided, Dual Endwalls, 12 Columns, 216 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead-Free
APPLICATION
Application
Orthogonal Midplane
CIRCUITS
Circuits
216
CURRENT
Maximum Current
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息