??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
171740
Bill of material
1717409288
PN
Part Number
1717409288
DESC
Description
Impel 92 Ohm 6 Pair Orthogonal Direct Right-Angle Male, with Dust Cover, 2.35mm Pitch, Unguided, 12 Columns, 144 Circuits, Pin Length 5.50mm
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
144
CURRENT
Maximum Current
0.75 A
DR
Data Rate
40.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...