??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1761685-3
Bill of material
1761685-3
PN
Part Number
1761685-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1761685-3
TEINTERNALDESCRIPTION
TE Internal Description
IDC LOW PRO HDR 10P VERT SHT LAT
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
Pin Header
CONNECTORTYPE
Connector Type
Header
NUMBEROFPOSITIONS
Number of Positions
10
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000 - 5000 MOhm
CONNECTORPROFILE
Connector Profile
Low
DAISYCHAIN
Daisy Chain
With
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 - 30 uin
CONTACTTYPE
Contact Type
Pin
MATINGPINDIAMETER
Mating Pin Diameter
.64 mm [ .025 in ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.64 mm [ .025 in ]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.6 mm [ .102 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
.64 mm [ .025 in ]
SQUARETERMINATIONPOSTTAILDIMENSION
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Center
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Ejection Latch
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Blue
HOUSINGMATERIAL
Housing Material
PBT
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
CONNECTORHEIGHT
Connector Height
8.89 mm [ .35 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
CONNECTORLENGTH
Connector Length
31.75 mm [ 1.25 in ]
SHROUDEDENDDIMENSION
Shrouded End Dimension
3.81 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
High
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
50
COMMENT
Comment
For Use With AMP-Latch Receptacle
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.