??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-111494-3
Bill of material
2-111494-3
PN
Part Number
2-111494-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-111494-3
TEINTERNALDESCRIPTION
TE Internal Description
044 UNIV IO 30DP SLOT LTCH
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
Shrouded
CONNECTORTYPE
Connector Type
Connector Assembly
NUMBEROFPOSITIONS
Number of Positions
44
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
ULVOLTAGERATINGVAC
UL Voltage Rating
250 VAC
CONNECTORPROFILE
Connector Profile
Low
DAISYCHAIN
Daisy Chain
Without
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
.76 um
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
29.92, 30 - 30 uin
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
WIRECONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
Wire Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
MATINGSQUAREPOSTDIMENSION
Mating Square Post Dimension
.64 mm [ .025 in ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
6.1 mm [ .24 in ]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.3 mm [ .13 in ]
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Mounting Ears
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Ejection Latch
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
WIRESIZEMM2
Wire Size
.08 - .15 mm2
WIRESIZEAWG
Wire Size
28 - 26 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.81 - .97 mm [ .032 - .0381 in ]
WIRESIZECMA
Wire Size
158 - 296 CMA
CONNECTORWIDTH
Connector Width
8.38 mm [ .3299 in ]
CONNECTORHEIGHT
Connector Height
23.75 mm [ .935 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2 mm [ .1 in ]
CONNECTORLENGTH
Connector Length
80.67 mm [ 3.176 in ]
SHROUDEDENDDIMENSION
Shrouded End Dimension
3.81 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULFILENUMBER
UL File Number
E28476
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULRATING
UL Rating
Recognized
CSAFILENUMBER
CSA File Number
LR 7189
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
30
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...