??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
20 - Business Machine/Low Profile Casters (to 700 lb/ea)
Bill of material
20PB03201S
PN
Part Number
20PB03201S
SER
Series
20 Series Business Machine
MO
Fastening Type
SIZE
Fastening Size
4.13'' x 3.13''
TT
Wheel Type
D
Wheel Diameter
3 Inch
W
Tread Width
1.81 Inch
WFACE
Wheel Face
Moderate crown
WFIN
Finish
Black
TEMP
Temperature Range
-20°F to +180°F
HARD
Hardness
65 Shore D
WB
Bearing Type
Roller
CAP
Capacity
500 lbs.
FIN
Finish
BR
Brake Type
H
Mount Height
3.97 Inch
SL
Swivel Lead
1.08 Inch
R
Swivel Radius
2.58 Inch
WEIGHT
Approx. Wt.
3 lbs.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    SAMLO
    JCA - Heavy Load Type Casters-Rotatable Type