??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Molex
Description
200890
Bill of material
2008900104
PN
Part Number
DESC
Description
PSC
(p)ower-(s)ignal Configuration
CURRENT
Maximum Current
3.0 A
ECT
Edge Card Thickness
N/A mm
ORIENTATION
Orientation
Right-Angle
PCBTHICKNESS
PCB Thickness - Recommended
1.60 mm
TIS
Termination Interface: Style
Straddle Mount-Edge Card
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...