??
Catalog navigation
CAD模型选择
可提供的产品: 36
HELP_VARIABLE
Company
Buerkert
Description
2103-VG-ISO - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-50, ISO
Bill of material
2103-VG-ISO-DN25-SA44-070-0-8690
DN
Diaphragm size
NORM
Port standard
ISO 4200
DN1
nominal diameter port connection
D
Port Connection DxS
mm
LTA
Bürkert-Code port connection
ANTG
Actuator size
WW
Circuit function
ANTYV
Prepared for Controller of type...
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...