??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
215725
Bill of material
2157251105
PN
Part Number
2157251105
DESC
Description
Impel Plus 90 Ohm, 3-Pair Right-Angle Header, 1.90mm Pitch, Unguided, 10 Columns, 60 Circuits
APPLICATION
Application
Backplan, Coplanar
CIRCUITS
Circuits
60
CURRENT
Current - Maximum per Contact
60 A
DR
Data Rate
56.0 Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Right Angle
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.