??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
21924 - Position indicator, plastic, electronic IO link interface
Bill of material
21924-1650
BEST
Order No.
AUSF2
Version 2
FORM
Form
MATERIAL
Component
B
width
50.3 mm
D
diameter
mm
H
height
68.4 mm
L
Length
48 mm
SA
Safety rating
mm
GEW
Approx. weight
0.2162 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...