??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2201684 - PCO 17,5-L KMGY
Bill of material
PHOENIX CONTACT 2201684
MANUID
Product number of the Manufacturer
2201684
DESCSHORT
Short Description
Power connector
DESCLONG
Long Description
Power connector for ME-MAX housing, design width: 17.5 mm, 2 positions; used to transmit a total current of up to 42 A at 60 V DC.
MANUTYPEDESC
Manufacturer Type Description
PCO 17,5-L KMGY
PREVIEW
Preview
INTNO
International product number
4046356892414
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAF040
net weight
0.005 kg
BAA097
color of housing
light grey
AAO663
GTIN
4046356892414
AAW338
Manufacturer product designation
Power connector
AAU734
Manufacturer product description
Power connector for ME-MAX housing, design width: 17.5 mm, 2 positions; used to transmit a total current of up to 42 A at 60 V DC.
AAO057
Product type
PCO 17,5-L KMGY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息