??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
2215/2216
Bill of material
2215-6C
MODEL
Model no.
PS
Port size
OPT1
Option 1
Blank : Standard
OPT2
Option 2
OPT3
Option 3
OPT4
Option 4
OPT5
Attached product
A
110 mm
B
24 mm
C
44 mm
F
206 mm
H
63(φ48) mm
P
9 mm
INFOTEXT
Infotext
Dimensions
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...