??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
2240.10 - Intermediate Inlet/Exhaust module
Bill of material
2240.10
CODE
Ordering code
2240.10
FLUID
Fluid
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
TEMP
Temperature
-5 / +50 °C
WEIGHT
Weight
105 g
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...