??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
2302/2303/2304
Bill of material
2302-2C
MODEL
Model no.
PS
Port size
OPT1
Option 1
Blank : Standard
OPT2
Option 3
OPT3
Option 2
A
81 mm
B
99 mm
C
24 mm
D
28 mm
E
67.5 mm
F
56 mm
G
4-φ5.6 through mm
H
φ6 mm
I
φ67 mm
INFOTEXT
Infotext
Dimensions
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...