您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2404839
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Control software
Visualization software
Powered by
CAD模型選擇
{phoenix_contact/27/24/25/02/2404839.prj},{NB=2404839},{MANUID=2404839},{AAP281=0},{BAC744=1.600},{AAC870=8589934592},{AAC871=8589934592},{BAC743=1.600},{AAO663=4055626458328},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=49119900},{AAO676=2404839},{DESCSHORT=Visualization software},{DESCLONG=Driver license for ENDRESS HAUSER. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).},{MANUTYPEDESC=VISU+ 2 SP ENDRESS HAUSER},{PREVIEW=../../../_pool_/dd/98/56740_5000_int_04.png},{INTNO=4055626458328},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAM472=Windows XP},{AAQ360=Without},{AAP260=Without},{AAB207=No},{AAC126=No},{AAS514=No},{AAS515=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2404839 - VISU+ 2 SP ENDRESS HAUSER
Bill of material
PHOENIX CONTACT 2404839
MANUID
Product number of the Manufacturer
2404839
DESCSHORT
Short Description
Visualization software
DESCLONG
Long Description
Driver license for ENDRESS HAUSER. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
MANUTYPEDESC
Manufacturer Type Description
VISU+ 2 SP ENDRESS HAUSER
PREVIEW
Preview
INTNO
International product number
4055626458328
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAM472
suitable for operation system
Windows XP
AAQ360
suitable projecting operating system
Without
AAP260
suitable for runtime operating system
Without
AAB207
alarm management present
No
AAP281
max. number of clients
0
AAC126
Language changeover possible
No
AAS514
Cloud-Computing supported
No
AAS515
HTML 5 supported
No
BAD136
Multiple workplace capability, runtime present
No
BAD231
OPC interface, Client present
No
BAD232
OPC interface, Server present
No
BAD493
User groups (password protection) possible
No
BAD766
Script language Visual Basic present
No
BAD767
Script language, other present
No
AAC094
SCADA functionality present
No
AAC147
trend display possible
No
BAD567
Online projecting possible
No
BAD662
Programming interfaces present
No
BAD731
suitable for web clients
No
BAC886
Product component: process diagnosis
not available
BAC876
Product component: object module library
not available
BAC744
Min. processor pulse frequency of the runtime system
1.600
0173-1#05-AAA505#003
AAC870
Min. size of the main storage of the projecting system.
8589934592
0173-1#05-AAA042#005
AAC871
Min. size of main storage of the runtime system
8589934592
0173-1#05-AAA042#005
BAC743
Min. processor pulse frequency for the projecting system
1.600
0173-1#05-AAA505#003
AAO663
GTIN
4055626458328
AAW338
Manufacturer product designation
Visualization software
AAU734
Manufacturer product description
Driver license for ENDRESS HAUSER. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
AAO057
Product type
VISU+ 2 SP ENDRESS HAUSER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
PDF
不提供預覽.
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...