??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SMC Corporation
Description
25A-MGPK - Compact Guide Cylinder/Compact Type/Series Compatible With Secondary Batteries
Bill of material
25A-MGPKAM20-20
BORE
Bore size
MATERIAL
Plate material
BEAR
Bearing type
(M) Slide bearing
THREAD1
Port thread type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKE
Stroke
POS
Position
STOP
Stroke option
PORT
Piping port location
THREAD2
Thread on/off
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.