??
Catalog navigation
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
WMBerg
Description
25SP & 25EM - Aluminum Sprockets - 6.35mm (Nominal) Circular Pitch - Aluminum - DIN 3.1355 Black Anodized
Bill of material
25EM162A-36
PN
Product No.
DES
Description
ROW-L-ER CHAIN LINK POS. DRIVE
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Black Anodized
P
Pitch
6.35 mm
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore Diameter
mm
F
Face Width
3.0 mm
HT
Hub Type
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in