??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
FIBRO
Description
2664.06. - Triangle retainer for ball-lock punches, heavy duty
Bill of material
2664.06.16
BC
Order No
D2
Punch locating hole
mm
D4
6.000 mm
ZSDD
Durchgangsb. Zylinderschraube
mm
ZSDK
Senkungsdurchmesser
mm
A
Length
mm
A1
Bef.Stich X
mm
A3
Bef.Stich Y
mm
A4
Chamfer length
mm
B
Width
mm
C
Height
41.000 mm
E1
mm
E2
mm
E3
mm
KD
Ball diameter
mm
ZST
Senkungstiefe
mm
R1
mm
R2
mm
X
mm
HPTYP
4306.000 mm
F
mm
E
mm
M
mm
FEKL
8.800 mm
DSTIFT
6.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...