??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2765398 - CT 10-2/2-GS
Bill of material
PHOENIX CONTACT 2765398
MANUID
Product number of the Manufacturer
2765398
DESCSHORT
Short Description
Magazine
DESCLONG
Long Description
Coarse protection magazine CT, for holding 20 2-electrode gas-filled surge arresters of type H, bare. Version: 10 double conductors
MANUTYPEDESC
Manufacturer Type Description
CT 10-2/2-GS
PREVIEW
Preview
INTNO
International product number
4017918066291
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG640
Assembly type
Plug insert
AAF040
net weight
0.066 kg
AAT080
Pole number
20
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4017918066291
AAW338
Manufacturer product designation
Magazine
AAU734
Manufacturer product description
Coarse protection magazine CT, for holding 20 2-electrode gas-filled surge arresters of type H, bare. Version: 10 double conductors
AAO057
Product type
CT 10-2/2-GS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息