??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2770228 - D-UKK 3/5 BK
Bill of material
PHOENIX CONTACT 2770228
MANUID
Product number of the Manufacturer
2770228
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 56 mm, width: 2.5 mm, height: 66.5 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
D-UKK 3/5 BK
PREVIEW
Preview
INTNO
International product number
4017918067854
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918067854
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 56 mm, width: 2.5 mm, height: 66.5 mm, color: black
AAO057
Product type
D-UKK 3/5 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
询价
没有预览图.

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息