??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800056 - DT-UFB-IB-RB0
Bill of material
PHOENIX CONTACT 2800056
MANUID
Product number of the Manufacturer
2800056
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with surge protection for 5-conductor remote bus input. Connection: 9-pos. D-SUB socket - plug. Can alternatively be snapped onto DIN rails. Incl. 1 m cable with 9-pos. D-SUB connection.
MANUTYPEDESC
Manufacturer Type Description
DT-UFB-IB-RB0
PREVIEW
Preview
INTNO
International product number
4046356462723
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAG640
Assembly type
DIN track
AAF040
net weight
0.436 kg
AAI735
max. continuous voltage (at DC)
5.800 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.180 A
AAI905
voltage protection level (core/core)
20 V
AAK530
Connection 1
D-Sub 9-pole
AAI906
voltage protection level (core/earth)
700 V
AAO663
GTIN
4046356462723
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with surge protection for 5-conductor remote bus input. Connection: 9-pos. D-SUB socket - plug. Can alternatively be snapped onto DIN rails. Incl. 1 m cable with 9-pos. D-SUB connection.
AAO057
Product type
DT-UFB-IB-RB0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...