??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2800103 - VAL-MS 230/2+0
Bill of material
PHOENIX CONTACT 2800103
MANUID
Product number of the Manufacturer
2800103
DESCSHORT
Short Description
Type 2 surge arrester
DESCLONG
Long Description
2-pos. rail-mountable surge arrester for 2+0 circuit, thermal/dynamic monitoring and visual fault indicator. Arrester rated voltage: 275 V AC.
MANUTYPEDESC
Manufacturer Type Description
VAL-MS 230/2+0
PREVIEW
Preview
INTNO
International product number
4046356498845
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAG640
Assembly type
DIN track
AAF040
net weight
0.250 kg
AAI734
max. continuous voltage (at AC)
275 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm^2
AAK366
system configuration
TN-C
AAI904
voltage protection level
1.350 kV
AAP898
construction size
2 modular spacing
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAI911
voltage protection level (L-PE/N-PE)
1.350 kV
AAM022
category type 2 present
Yes
AAJ018
max. rated cross section (flexible, fine strand)
25 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm^2
AAO663
GTIN
4046356498845
AAW338
Manufacturer product designation
Type 2 surge arrester
AAU734
Manufacturer product description
2-pos. rail-mountable surge arrester for 2+0 circuit, thermal/dynamic monitoring and visual fault indicator. Arrester rated voltage: 275 V AC.
AAO057
Product type
VAL-MS 230/2+0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...