??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801047 - VAL-MS-T1/T2 BE-FM
Bill of material
PHOENIX CONTACT 2801047
MANUID
Product number of the Manufacturer
2801047
DESCSHORT
Short Description
Base element
DESCLONG
Long Description
Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range, with remote indication contact. Version: 1-channel
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 BE-FM
PREVIEW
Preview
INTNO
International product number
4046356698146
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAG640
Assembly type
DIN track
AAF040
net weight
0.082 kg
AAT080
Pole number
1
AAK406
signaling at the device
read-out possible
AAL525
remote signaling contact present
Yes
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356698146
AAW338
Manufacturer product designation
Base element
AAU734
Manufacturer product description
Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range, with remote indication contact. Version: 1-channel
AAO057
Product type
VAL-MS-T1/T2 BE-FM
AAY811
URI of the product
http://www.phoenixcontact.com/product/2801047
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...