??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2801290 - PT-IQ-1X2-TELE-PT
Bill of material
PHOENIX CONTACT 2801290
MANUID
Product number of the Manufacturer
2801290
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protective device, consisting of plug and base element, with integrated multi-stage status indicator on the module, for protecting a double wire for analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps).
MANUTYPEDESC
Manufacturer Type Description
PT-IQ-1X2-TELE-PT
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.109 kg
AAI848
nominal voltage (at DC)
180 V
AAI735
max. continuous voltage (at DC)
180 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.150 A
AAI905
voltage protection level (core/core)
290 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
700 V
AAO663
GTIN
4046356766715
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protective device, consisting of plug and base element, with integrated multi-stage status indicator on the module, for protecting a double wire for analog and digital telecommunications interfaces (VDSL up to 50 Mbps, on short paths (< 300 m) up to 100 Mbps).
AAO057
Product type
PT-IQ-1X2-TELE-PT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356766715
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...