??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2803069 - DT-UFB-V24/S-9-SB
Bill of material
PHOENIX CONTACT 2803069
MANUID
Product number of the Manufacturer
2803069
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Attachment plug with surge protection for V.24 interface. Connection: D-SUB-9 plug/socket, installation in lines
MANUTYPEDESC
Manufacturer Type Description
DT-UFB-V24/S-9-SB
PREVIEW
Preview
INTNO
International product number
4046356312974
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
DIN track
AAF040
net weight
0.30055 kg
AAI734
max. continuous voltage (at AC)
10 V
AAI735
max. continuous voltage (at DC)
15 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.250 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
1 A
AAI905
voltage protection level (core/core)
55 V
AAI909
voltage protection level (core/signal ground)
30 V
AAK530
Connection 1
D-Sub 9-pole
AAI912
voltage protection level signal ground/protective ground
600 V
AAI906
voltage protection level (core/earth)
450 V
AAO663
GTIN
4046356312974
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Attachment plug with surge protection for V.24 interface. Connection: D-SUB-9 plug/socket, installation in lines
AAO057
Product type
DT-UFB-V24/S-9-SB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...